Publish your products
EWSF26026SACC Elkay® Stainless Steel 60" x 23" x 26" Wall Hung Double Station Surgeon Scrub Sink Kit
EWSF26026SACC Elkay® Stainless Steel 60" x 23" x 26" Wall Hung Double Station Surgeon Scrub Sink Kit
    Elkay

    EWSF26026SACC Elkay® Stainless Steel 60" x 23" x 26" Wall Hung Double Station Surgeon Scrub Sink Kit

    Stainless Steel 60" x 23" x 26" Wall Hung Double Station Surgeon Scrub Sink Kit. Sink is manufactured from 16 gauge 304 Stainless Steel with a Buffed Satin finish, Rear Center drain placement.

    Compliance:

    ASME A112.19.3/CSA B45.4
    ASME A112.18.1/CSA B125.1

    Features:

    16-gauge, Type 304 stainless steel.

    Keyed access door(s) to hide plumbing.

    4"-high, full-length backsplash.

    Sound-deadening material minimizes sound and vibration for a quieter time at the sink.

    Coved corners, wall hanger and full enclosure.

    Exposed surfaces are polished to a uniform lustrous finish.

    3-1/2" drain opening.

    Includes removable clear-acrylic partition.

    Kit includes EWSF26026 sink, two LKB721C AC/battery-powered sensor faucets, two LK723 mixing valves and two LK18B drains.

    Specification
    • Keywords: elkay scrub sink, deck faucet scrub sink elkay​, elkay surgeon scrub sink​s, double scrub sink​, stainless steel scrub sink​,elkay scrub sink with motion sensor faucet​

    Technical specification
    • Unique ref.EWSF26026SACC
    • Product familyCIS
    • Product groupScrub Sink
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)26
    • Width (inches)23
    • Depth (inches)60
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)140
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit