Publish your products
LK4400BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated
LK4400BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated
LK4400BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated
LK4400BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated
    Elkay

    LK4400BFEVG_BLU_BLK_GRY Outdoor ezH2O® Bottle Filling Station Pedestal Non-Filtered Non-Refrigerated

    Outdoor ezH2O® Bottle Filling Station Pedestal Non-Filtered Non Refrigerated. Features shall include Heavy Duty Vandal Resistant, Laminar Flow, 300 Series Stainless. Mechanical Button activation. Product shall be Floor Mount/Freestanding, for Outdoor applications, serving 1 station(s).

    Compliance:

    • ADA & ICC A117.1
    • GreenSpec®
    • NSF/ANSI 61 (Q≤1) & 372 (lead free)
    • NSF REG4
    • Massachusetts MA approved
    • ASME A112.19.3/CSA B45.4
    • CSA B45.4

    Features

    • Corrosion-resistant base material provides the ultimate protection from the elements
    • Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion
    • Laminar flow provides clean fill with minimal splash
    • Freeze-resistant options available
    • Available in 4 stunning finishes
    • Ideal for outdoor use
    Specification
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

    Technical specification
    • Unique ref.LK4400BFEVG_BLU_BLK_GRY
    • Product familyBOTTLE FILLING STATION
    • Product groupOutdoor tubular
    • TypeObject (single object)
    • Date of publishing2026-02-09
    • Edition number1
    • Height (inches)64
    • Width (inches)14
    • Depth (inches)14
    Related
    • Weight Net (Lbs)88
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit