Publish your products
PLUS triple Schuko socket-outlet PW RAL9010
PLUS triple Schuko socket-outlet PW RAL9010
PLUS triple Schuko socket-outlet PW RAL9010
    ELKO

    PLUS triple Schuko socket-outlet PW RAL9010

    3.8 out of 5 stars3.8(5 reviews)

    Triple socket outlet RS flush mounting. The socket has double screw connections per phase. Mounting diam 60mm. Cover plate of halogen free thermoplastic. Supplied without combination frame. Fastening claws can be ordered separately. Mounting depth 31mm. Color: Polar white.

    Technical specification
    • Unique ref.EKO04477
    • Product familyPLUS
    • Product groupOutlets
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)71
    • Width (mm)142
    • Depth (mm)31
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.94
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC001025
    • ETIM NameTrip indicator
    • Uniclass 2015 CodePr_65_72_97_84
    • Uniclass 2015 DescriptionStandard socket outlets
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit