Publish your products
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF20

Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF20

by Hubbell Wiring Device-Kellems 
White Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (1) 20A Duplex Receptacle, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 250 VAC

Features

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications 
Specification
  • General 
    Cable Length: 45 Ft  
    Cable Type: #12/3 SJO  
    Series: inREACH 
    UPC: 783585586380  

    Electrical Ratings  
    Current / Amperage Rating: 20 A  
    Voltage Rating: 250 VAC  
    Voltage Rating Description: 250 VAC  

    Conductor Related  
    Number Of Wires: 3-Wire

Technical specification
  • Unique ref.Cord-and-Cable-Reels-HBLI45123GF20
  • Product familyCable / Cord / Hose Reels
  • Product groupCord Reels
  • TypeObject (single object)
  • Date of publishing2019-07-16
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectric Distribution
  • UNSPSC nameCable reels
  • UNSPSC code26121635
  • Uniclass 2015 CodePr_65_52_38
  • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 17 11
  • OmniClass TitleElectrical Cable Reels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit