Publish your products
DCL wall socket outlet RS16 PW RAL9003
DCL wall socket outlet RS16 PW RAL9003
DCL wall socket outlet RS16 PW RAL9003
    ELKO

    DCL wall socket outlet RS16 PW RAL9003

    4.2 out of 5 stars4.2(6 reviews)

    DCL wall socket outlet RS, mounting with pinching contacts. DCL means Device for Connection of Luminaires, and is a plug and socket system for connecting the fixed lighting equipment. DCL lamp outlet for wall fits all ELKO's combination frames. Color PureWhite.

    Specification
    • 1885143

      6A, 250V

    Technical specification
    • Unique ref.EKO07373
    • Product familyRS16
    • Product groupSwitches
    • TypeObject (single object)
    • Date of publishing2020-01-07
    • Edition number1
    • Height (mm)84
    • Width (mm)84
    • Depth (mm)30
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC000125
    • ETIM NameSocket outlet
    • UNSPSC nameLamp sockets
    • UNSPSC code39111803
    • Uniclass 2015 CodePr_65_72_97_82
    • Uniclass 2015 DescriptionSpecialist socket outlets
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit