Publish your products
Installation box single module 4 stubs 16/20 c/c 60mm
Installation box single module 4 stubs 16/20 c/c 60mm
Installation box single module 4 stubs 16/20 c/c 60mm
Installation box single module 4 stubs 16/20 c/c 60mm
Installation box single module 4 stubs 16/20 c/c 60mm
Installation box single module 4 stubs 16/20 c/c 60mm
Installation box single module 4 stubs 16/20 c/c 60mm
    ELKO

    Installation box single module 4 stubs 16/20 c/c 60mm

    Installation box 4 stubs c/c 60 for flush mounting. Equipped with telescopic self-adjusting ring and with 4 stubs for 16 and 20mm tubes. Can be completed with stubs on all sides. Supplied with plaster lid and studs with sealing plug. Halogen-free. Color Red.

    Specification
    • Apparatdosa, flexi+ 4-stuts. Justerande fästring för enkelgips. Skivtjocklek 9-21mm.

    Technical specification
    • Unique ref.EKO07391
    • Product familyRED boxes
    • Product groupBoxes
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)152
    • Width (mm)71
    • Depth (mm)45
    Related
    • Material mainPlastic
    • Designed inNorway
    • Manufactured inPoland
    • Weight Net (Kg)0.09
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationElectrical Element
    • ETIM CodeEC002601
    • ETIM NameBox/housing for built-in mounting in the wall/ceiling
    • UNSPSC nameElectrical boxes
    • UNSPSC code39121303
    • OmniClass Number23-35 33 15 13
    • OmniClass TitleElectrical Wall Junction Boxes
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit