Publish your products
RS16 switch 2-circuits IP55 surface PW RAL9003
RS16 switch 2-circuits IP55 surface PW RAL9003
RS16 switch 2-circuits IP55 surface PW RAL9003
RS16 switch 2-circuits IP55 surface PW RAL9003
    ELKO

    RS16 switch 2-circuits IP55 surface PW RAL9003

    2-circuit switch IP55 with screw connection, for surface mounting, 16A 250V. Fluorescent Load 10A. Halogen free thermoplastic. Color: Pure white RAL9003.


    Specification
    • E-nr. 1885416

      16A, 250V, Fluorescent Load 10A.

    Technical specification
    • Unique ref.EKO07471
    • Product familyIP44 Swithes
    • Product groupIP44 Swithes
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)67
    • Width (mm)82
    • Depth (mm)37
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.11
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationSwitching Device
    • ETIM CodeEC001590
    • ETIM NameSwitch
    • Uniclass 2015 CodePr_65_72_97_23
    • Uniclass 2015 DescriptionDouble pole switches
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit