Publish your products
Progress F-F right angle ball valve with butterfly handle
Emmeti SPA

Progress F-F right angle ball valve with butterfly handle

Progress valves by Emmeti, thanks to the highly automated production system, allow to obtain a high quality standard, guaranteeing the constancy of the constructive and fluid-dynamic characteristics. Each valve produced is tested during the assembly phase with the use of special electro-pneumatic stations to ensure a seal suitable for all uses. Progress valves are built by: - Brass body UNI EN 12165 CW617N - DW - Brass sleeve UNI EN 12165 CW617N - DW - Brass ball UNI EN 12165 CW617N - DW UNI EN 12164 CW617N - DW - P.T.F.E. ball gaskets virgin - Brass rod UNI EN 12164 CW617N - DW - NBR 70 Sh A (ASTM D 2240) O-ring rod seals - Painted die-cast aluminum handle - Zinc-plated steel screw Thanks to the materials used, Progress valves are widely used in numerous technical sectors: - Heating systems - Air conditioning and chilled water systems - Sanitary systems - Irrigation systems - Compressed air systems - Industrial fluid transport systems
Specification
  • Female - female angle ball valve for water with black butterfly handle. Construction: - Body in nickel-plated brass ST UNI EN 12165 CW617N - Sleeve in nickel-plated brass ST UNI EN 12165 CW617N - ST UNI EN 12165 CW617N chromed brass ball - Virgin P.T.F.E ball gasket - Brass rod TN UNI EN 12164 CW614N - O-ring rod seals in NBR 70 Sh A (ASTM D 2240) - Die-cast aluminum handle painted black - Screw in galvanized steel Technical data: - Operating temperature: from -20 to +120 ° C - Total passage
Technical specification
  • Unique ref.Progress_FF_rightangle
  • Product familyWater Valves
  • Product groupProgress
  • TypeObject (single object)
  • Date of publishing2020-09-01
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • ETIM CodeEC011343
  • ETIM NameBall valve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit