Publish your products
Tork Matic® Paper Hand Towel Roll Dispenser Stainless Steel H1
Tork Matic® Paper Hand Towel Roll Dispenser Stainless Steel H1
Tork Matic® Paper Hand Towel Roll Dispenser Stainless Steel H1

    Tork Matic® Paper Hand Towel Roll Dispenser Stainless Steel H1

    A modern design, Image Design Line, with smooth surfaces and clean lines that fits seamlessly in any location. Create a great impression that boosts the high-quality image of your facility. Stylish stainless steel with anti-finger print coating looks great and stays clean. Can be used with a wide range of Tork soaps, sanitizers and lotions in sealed bottles. It is Easy to Use certified and provides good hand hygiene for all users.
    Technical specification
    • Unique ref.461023
    • Product familyImage Line
    • Product groupHand Towel Roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)20.55
    • Width (inches)17.64
    • Depth (inches)7.87
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States