Publish your products
Tork OptiServe® Coreless 2-Roll Toilet Paper Dispenser Black T7
Tork OptiServe® Coreless 2-Roll Toilet Paper Dispenser Black T7
Tork OptiServe® Coreless 2-Roll Toilet Paper Dispenser Black T7

    Tork OptiServe® Coreless 2-Roll Toilet Paper Dispenser Black T7

    Tork OptiServe® Coreless is a high-capacity toilet paper system for facilities where efficiency, sustainability and providing a great experience are key. It´s a better alternative than conventional toilet paper and traditional jumbo rolls. The wide offer of dispensers means different needs within a facility can be met with only one type of toilet paper. Compared to conventional toilet paper, Tork OptiServe coreless rolls hold 2x more paper and have no core and no wrap creating much less waste.
    Technical specification
    • Unique ref.473208
    • Product familyElevation
    • Product groupMidsize Coreless Roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)5.08
    • Width (inches)14.17
    • Depth (inches)8.23
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Lbs)2.3
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States