Publish your products
Tork OptiServe® Coreless 2-Roll Toilet Paper Dispenser White T7/T5

Tork OptiServe® Coreless 2-Roll Toilet Paper Dispenser White T7/T5

Tork OptiServe® Coreless is a high-capacity toilet paper system for facilities where efficiency, sustainability and providing a great experience are key. It´s a better alternative than conventional toilet paper and traditional jumbo rolls. The wide offer of dispensers means different needs within a facility can be met with only one type of toilet paper. Compared to conventional toilet paper, Tork OptiServe coreless rolls hold 2x more paper and have no core and no wrap creating much less waste.
Technical specification
  • Unique ref.473520
  • Product familyElevation
  • Product groupMidsize Coreless Roll
  • TypeObject (single object)
  • Date of publishing2024-10-28
  • Edition number1
  • Height (inches)12.71
  • Width (inches)6.73
  • Depth (inches)6.85
Related
  • Material mainPlastic
  • Weight Net (Lbs)2.63
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States