Publish your products
Tork Matic® Paper Hand Towel Roll Dispenser White H1
Tork Matic® Paper Hand Towel Roll Dispenser White H1
Tork Matic® Paper Hand Towel Roll Dispenser White H1

    Tork Matic® Paper Hand Towel Roll Dispenser White H1

    The Tork Matic® Hand Towel Dispenser with Intuition™ Sensor in Image Design gives your guests the ultimate hand drying experience. Creating a sophisticated impression in the washroom is as important as the image your customers see when they first enter your building. The touch free, one-at-a-time dispensing reduces consumption and improves hygiene. Go beyond beautiful design and provide elegance with Tork Image Line.
    Technical specification
    • Unique ref.5510202
    • Product familyElevation
    • Product groupHand Towel Roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)14.65
    • Width (inches)13.2
    • Depth (inches)8.1
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inHungary
    • Weight Net (Lbs)6.5
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States