Publish your products
Tork Elevation® Xpress® Hand Towel Dispenser, black
Tork Elevation® Xpress® Hand Towel Dispenser, black
Tork Elevation® Xpress® Hand Towel Dispenser, black

    Tork Elevation® Xpress® Hand Towel Dispenser, black

    Tork Elevation® Xpress® dispensers simplify and complement any environment, providing a clean, hygienic appearance. Our new design ensures easy and intuitive maintenance, refilling and use. The Tork Xpress hand Towel Dispensing System for interfolded and multifolded hand towels works best for environments that demand both comfort and hygiene. The slim design saves space, and one-at-a-time dispensing means you touch only the towel you use - no cross-contamination from levers or cranks. Plus the hygiene shield protects your towel until used. This full-size dispenser is ideal for healthcare facilities, as well as upscale restrooms in hotels, restaurants and office buildings.
    Technical specification
    • Unique ref.552028
    • Product familyElevation
    • Product groupHand Towel
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)17.5
    • Width (inches)11.9
    • Depth (inches)4
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inGermany
    • Weight Net (Lbs)2.59
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States