Publish your products
Stairs column - varnished teak - brown - 45x46x204 cm
Stairs column - varnished teak - brown - 45x46x204 cm
    Ethnicraft

    Stairs column - varnished teak - brown - 45x46x204 cm

    An angular composition, designed by Alain van Havre, forms the heart of a design that aims to distance itself from traditional static and immobile surfaces. By perfectly aligning multiple angles, a unique sense of volume is created. When we then add light to the equation, the multi-faceted teak canvas creates even more depth by casting shadows.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10131-Stairs-column
    • Product familyStairs
    • Product groupRacks
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)204
    • Width (mm)46
    • Depth (mm)45
    Related
    • Material mainTeak
    • Weight Net (Kg)26.5
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit