Publish your products
Oscar desk - teak - 2 drawers - rectangular - 200x90x76 cm
Oscar desk - teak - 2 drawers - rectangular - 200x90x76 cm
    Ethnicraft

    Oscar desk - teak - 2 drawers - rectangular - 200x90x76 cm

    4.7 out of 5 stars4.7(6 reviews)
    Some like a minimalistic look, others need more storage and organization. Whether you like the first or the latter: the Oscar desk is available with or without drawers. Designed by Alain van Havre and teak drawer doors hand carved by our artisans.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10141-Oscar-desk
    • Product familyOscar
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)90
    • Depth (mm)200
    Related
    • Material mainTeak
    • Weight Net (Kg)84.3
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit