Publish your products
E0130 - Workstation, Documentation, OR, L-Shaped
SEPS2BIM

E0130 - Workstation, Documentation, OR, L-Shaped

3.7 out of 5 stars3.7(9 reviews)
A 60" L-shaped documentation workstation for use in the OR. The workstation may be either a right or left hand configuration. It will consist of a back panel with dry-erase whiteboard, marker storage tray, optional mounting for monitors, an articulating task light and a keyboard tray. The workstation will also include electrical, data, telecommunication and video cable channels and wire ways to support various applications. An integrated power source will be desk-top mounted and provide two electrical outlets, a telephone jack and a computer network jack.
Technical specification
  • Unique ref.E0130
  • Product familyWorkstation
  • Product groupDocumentation
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1400
  • Width (mm)1680
  • Depth (mm)1370
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit