Publish your products
Oscar rack - teak - 5 sliding doors - 120x40x195 cm
Oscar rack - teak - 5 sliding doors - 120x40x195 cm
Oscar rack - teak - 5 sliding doors - 120x40x195 cm
Oscar rack - teak - 5 sliding doors - 120x40x195 cm
    Ethnicraft

    Oscar rack - teak - 5 sliding doors - 120x40x195 cm

    The Oscar rack, designed by Alain van Havre, immediately attracts attention with its atypical compartment division. Notice the exceptional grooves in the doors: each narrow groove was carefully hand carved, making every Oscar piece unique.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10144-Oscar-rack
    • Product familyOscar
    • Product groupRacks
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)195
    • Width (mm)40
    • Depth (mm)120
    Related
    • Material mainTeak
    • Weight Net (Kg)95.5
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit