Publish your products
Geometric sofa console - varnished teak - dark brown - 210x35x67 cm
Geometric sofa console - varnished teak - dark brown - 210x35x67 cm
    Ethnicraft

    Geometric sofa console - varnished teak - dark brown - 210x35x67 cm

    In the Geometric collection, shapes intersect in unexpected ways, creating playful contrasts with light and shadow at every angle. The Geometric console offers an eyecatching addition to an entry or hallway.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.10507-Geometric-sofa-console
    • Product familyGeometric
    • Product groupConsoles
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)67
    • Width (mm)35
    • Depth (mm)210
    Related
    • Material mainTeak
    • Weight Net (Kg)41.9
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit