Publish your products
Spindle bedside table - reclaimed teak - 1 drawer - 55x35x52 cm
Spindle bedside table - reclaimed teak - 1 drawer - 55x35x52 cm
Spindle bedside table - reclaimed teak - 1 drawer - 55x35x52 cm
    Ethnicraft

    Spindle bedside table - reclaimed teak - 1 drawer - 55x35x52 cm

    With its one drawer, open space and slightly tapered legs, the Spindle bedside table is the perfect no-nonsense companion for the striking Spindle bed. Reclaimed teak offers a truly unique finish for each and every item — the origin of each hand-finished piece of furniture carries its own story in its material.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.14175-Spindle-bedside-table
    • Product familySpindle
    • Product groupBedside tables
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)52
    • Width (mm)35
    • Depth (mm)55
    Related
    • Material mainTeak
    • Weight Net (Kg)15
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit