Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/0d90d303-ae8a-4c1b-b78c-486b3d9ba5ea
Home
Categories
Furniture
Tables
Tripod side table - teak - round - 46x46x56 cm
Available in United States
Ethnicraft
Follow
Tripod side table - teak - round - 46x46x56 cm
The Tripod side table is a light, versatile piece that can be used on its own or in a group of several tables. It can easily be moved from room to room, placed next to a chair or a settee, or as a bedside table.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
14212-Tripod-side-table
Product family
Tripod
Product group
Side tables
Type
Object (single object)
Date of publishing
2026-06-15
Edition number
1
Height (mm)
56
Width (mm)
46
Depth (mm)
46
Links
Links
Product url
https://ethnicraft.com/p/10114212/Tripod-side-table
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Teak
Weight Net (Kg)
4.2
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max outdoor dining table - varnished concrete top - reclaimed teak base - Light Grey - round - 90 x 90 x 76 cm
4.8
(
9
)
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download
Ethnicraft
Roller Max side table - oak - round - removable cover - 40x40x42 cm
Download