Publish your products
Elements floor shelf - varnished Microcement - Off White 220x45x30 cm
Elements floor shelf - varnished Microcement - Off White 220x45x30 cm
    Ethnicraft

    Elements floor shelf - varnished Microcement - Off White 220x45x30 cm

    Elegant simplicity forms the basis of the Elements collection. Seamless and softened forms blend perfectly with textural character at the expert hands of artisans. Each piece offers a slightly unique identity with a high-performing, fine, earthy stone finish. Elements make a durable and stylish addition to a variety of spaces.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.26465-Elements-floor-shelf
    • Product familyElements
    • Product groupShelves
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)45
    • Width (mm)220
    • Depth (mm)30
    Related
    • Material mainCement
    • Weight Net (Kg)51.3
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit