Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/5d471aa0-67a4-4568-9c63-ad78e413e7d9
Home
Categories
Furniture
Tables
Mikado coffee table - oak - oval - 143x67x42 cm
Available in United States
Ethnicraft
Follow
Mikado coffee table - oak - oval - 143x67x42 cm
The Mikado coffee table, designed by Alain van Havre, is not simply a smaller version of the Mikado dining table. It's a complete reinterpretation of its larger design and a study of balance and symmetry.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
50544-Mikado-coffee-table
Product family
Mikado
Product group
Coffee tables
Type
Object (single object)
Date of publishing
2026-01-05
Edition number
1
Height (mm)
42
Width (mm)
67
Depth (mm)
143
Links
Links
Product url
https://ethnicraft.com/p/10150544/Mikado-coffee-table
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
16
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max outdoor dining table - varnished concrete top - reclaimed teak base - Light Grey - round - 90 x 90 x 76 cm
4.8
(
9
)
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download
Ethnicraft
Roller Max side table - oak - round - removable cover - 40x40x42 cm
Download