Publish your products
PI wall shelf - oak - 1 shelf - 168 x 35 x 28 cm
PI wall shelf - oak - 1 shelf - 168 x 35 x 28 cm
    Ethnicraft

    PI wall shelf - oak - 1 shelf - 168 x 35 x 28 cm

    The PI collection honours nature’s design by keeping the strength, curves and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Each PI item is finished by hand to ensure that the individual character of the wood is respected. The PI wall shelf provides a balanced space to store cherished mementos.
    Technical specification
    • Unique ref.51274-PI-wall-shelf
    • Product familyPolished Imperfect
    • Product groupShelves
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)28
    • Width (mm)168
    • Depth (mm)35
    Related
    • Material mainOak
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit