Publish your products
PI floor mirror - oak frame - rectangular - 80x5x200 cm
PI floor mirror - oak frame - rectangular - 80x5x200 cm
    Ethnicraft

    PI floor mirror - oak frame - rectangular - 80x5x200 cm

    The PI collection honours nature’s design by keeping the strength, curves and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect finish. Each PI floor mirror is finished by hand to ensure that the individual character of the wood is respected. Designed by Alain van Havre.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51284-PI-floor-mirror
    • Product familyPolished Imperfect
    • Product groupFloor Mirrors
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)200
    • Width (mm)5
    • Depth (mm)80
    Related
    • Material mainMirror Glass
    • Weight Net (Kg)29
    Classification
    • BIMobject CategoryFurniture - Mirrors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit