Publish your products
PI bedside table - oak - 1 drawer - 60x38x53 cm
PI bedside table - oak - 1 drawer - 60x38x53 cm
PI bedside table - oak - 1 drawer - 60x38x53 cm
    Ethnicraft

    PI bedside table - oak - 1 drawer - 60x38x53 cm

    The PI collection honours nature’s design by keeping the strength, curves and lines, as nature intended. Interesting shapes are discovered in this sleek and stylish, polished imperfect, finish. Each PI item is finished by hand to ensure that the individual character of the wood is respected. With its gentle contours and slightly elevated profile, the PI bedside table complements the PI bed while offering a discreet drawer for everyday essentials.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51400-PI-bedside-table
    • Product familyPolished Imperfect
    • Product groupBedside Tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)53
    • Width (mm)38
    • Depth (mm)60
    Related
    • Material mainOak
    • Weight Net (Kg)15
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit