Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/13ed75c8-2fca-4387-813a-fdb0e31bb215
Home
Categories
Furniture
Tables
Bok side table - oak - round - 43x43x50 cm
Available in United States
Ethnicraft
Follow
Bok side table - oak - round - 43x43x50 cm
The Bok side table was designed to attract attention without diverting it from the items you choose to display on it. From art to books or plants, with the Bok side table, your object of choice has found its stage.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
51501-Bok-side-table
Product family
Bok
Product group
Side tables
Type
Object (single object)
Date of publishing
2026-06-15
Edition number
1
Height (mm)
50
Width (mm)
43
Depth (mm)
43
Links
Links
Product url
https://ethnicraft.com/p/10151501/Bok-side-table
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Roller Max outdoor dining table - varnished concrete top - reclaimed teak base - Light Grey - round - 90 x 90 x 76 cm
4.8
(
9
)
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download
Ethnicraft
Roller Max side table - oak - round - removable cover - 40x40x42 cm
Download