Publish your products
Osso stool - varnished oak - black - Black leather - 50x33x51 cm
Osso stool - varnished oak - black - Black leather - 50x33x51 cm
Osso stool - varnished oak - black - Black leather - 50x33x51 cm
    Ethnicraft

    Osso stool - varnished oak - black - Black leather - 50x33x51 cm

    Osso is one of Ethnicraft's most popular designs because of its versatility. This oak stool offers comfortable seating in your dining room, and are also great by themselves against a wall, or next to a sofa. This version features a cushion for extra comfort.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.53048-Osso-stool
    • Product familyOsso
    • Product groupStools
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)51
    • Width (mm)33
    • Depth (mm)50
    Related
    • Material mainOak
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit