Publish your products
Geometric meeting table - varnished oak - rectangular - with wire management boxes - 313x140x76 cm
Geometric meeting table - varnished oak - rectangular - with wire management boxes - 313x140x76 cm
    Ethnicraft

    Geometric meeting table - varnished oak - rectangular - with wire management boxes - 313x140x76 cm

    In the Geometric collection, shapes intersect in unexpected ways, creating playful contrasts with light and shadow at every angle. The Geometric meeting table elevates a professional space with softened edges and natural lines at play, adding volume and practical comfort further enhanced by integrated wire management.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.53061-Geometric-meeting-table
    • Product familyGeometric
    • Product groupMeeting tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)140
    • Depth (mm)313
    Related
    • Material mainOak
    • Weight Net (Kg)152
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit