Publish your products
Capitan outdoor dining chair - aluminium - Dark Bronze - Dark Bronze cord - Dark Brown fabric 59x64x75 cm
Capitan outdoor dining chair - aluminium - Dark Bronze - Dark Bronze cord - Dark Brown fabric 59x64x75 cm
Capitan outdoor dining chair - aluminium - Dark Bronze - Dark Bronze cord - Dark Brown fabric 59x64x75 cm
Capitan outdoor dining chair - aluminium - Dark Bronze - Dark Bronze cord - Dark Brown fabric 59x64x75 cm
    Ethnicraft

    Capitan outdoor dining chair - aluminium - Dark Bronze - Dark Bronze cord - Dark Brown fabric 59x64x75 cm

    Designed for life outdoors, and equally at ease indoors, the Capitan outdoor dining chair balances organic softness with a clean, contemporary silhouette. A semi-transparent woven frame embraces generous seat and back cushions, creating an inviting sense of comfort. Lightweight and stackable, it adapts easily to both residential and commercial settings. Considered in detail and proportion, Capitan brings warmth and ease to any dining arrangement.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.60222-Capitan-outdoor-dining-chair
    • Product familyCapitan
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)64
    • Width (mm)59
    • Depth (mm)75
    Related
    • Material mainAluminium
    • Weight Net (Kg)6.6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit