Publish your products
Fan-coil slim Sphera ESW AC
Eurapo
Archived

Fan-coil slim Sphera ESW AC

SPHERA FAN COIL SLIM, FOR HEATING AND COOLING, 2 AND 4 PIPES, CAPACITY FROM 1,12 kW TO 3,12 kW. 

Thanks to its elegant and refined design, extremely silent and compact, SPHERA fancoil is suitable for creating comfort and closeness in every style. Smart and versatile, SPHERA fancoil is available for wall or floor installation and can be combined with the newest EURAPO controls: from the traditional mechanical or microprocessor controls to those innovative digital controls, which can be integrated to the Building Automation System.  SPHERA fancoil rises from EURAPO well-established experience by word of reliability, competence as well as continuous technical and design research. SPHERA is definitely a revolutionary way to think about a fancoil.

Specification
  • Features:

    • Inner frame, made of galvanized steel and lined with self-extinguishing thermal insulation material.
    • Coil for 2 pipe systems, independent of the inner frame and provided with antitorsion structure. Standard water connections are on the right side of the unit, facing the air outlet; however they can be supplied left hand side on request; all water connections are ½” G female.
    • Centrifugal fan deck with two aluminum impellers and galvanized steel scrolls, dynamically balanced; it includes the insulated condensate tray. It is independent of the inner frame.
    • 6 speeds single phase motor, with permanently connected capacitor and thermal protection for the windings. 3 speeds are wired as standard. 
    • Terminal board for the electric connections, fitted into a plastic box (ABS), mounted on the left side of the inner structure and easily removable.
    • Outer casing, made of white RAL 9003 ABS plastic.
    • Frontal panel made of sheet steel and painted with epoxy powders, of the same colour of the casing.
    • Available for 2 and 4 pipe systems, heating and cooling applications, 2 sizes (20 - 40).Air intake/delivery group and protection grill are made of heat-resistant ABS plastic.
    • Foldaway filter, easily removable, consisting of either an ABS plastic structure, with a filter element made of polypropylene.
Technical specification
  • Unique ref.Sphera-ESW
  • Product familyFan coils units
  • Product groupSphera
  • TypeObject (single object)
  • Date of publishing2018-07-27
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryCopper
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • Uniclass 2015 CodePr_70_65_03_29
  • Uniclass 2015 DescriptionFan coil units
  • CSI MasterFormat 2014 Code23 82 19
  • CSI MasterFormat 2014 TitleFan Coil Units
  • OmniClass Number23-33 33 11
  • OmniClass TitleFan Coil Units
  • CSI UniFormat II CodeD3050
  • CSI UniFormat II TitleTerminal & Package Units
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit