Publish your products
EAC Adjustable Edge Mount Spigot - Glass Railing
EAC Adjustable Edge Mount Spigot - Glass Railing
EAC Adjustable Edge Mount Spigot - Glass Railing
EAC Adjustable Edge Mount Spigot - Glass Railing

    EAC Adjustable Edge Mount Spigot - Glass Railing

    EAC Adjustable Edge Mount Spigots provide a premium solution for frameless glass railings, specifically designed for edge-mounted applications on balconies and stairs. This innovative design ensures that your frameless glass railings maximize usable space without compromising the aesthetics or functionality of your deck or stairs.

    Leveraging advanced Tilt-Lock™ adjustable technology, our spigots offer precise 2° tilt adjustments both front and back, delivering unparalleled flexibility for on-site installations. The unique friction-fit design eliminates the need for drilling holes in glass panels, allowing for effortless vertical adjustments and ensuring perfectly level frameless glass railing installations. This streamlined approach not only simplifies the installation of spigots but also reduces costs and minimizes margin for error.

    Constructed from Duplex 2205 low-carbon, ultra-marine grade stainless steel, EAC Edge Mount Spigots are engineered for enduring performance in any environment. This ensures that your frameless glass railings maintain their pristine appearance for a lifetime, enhancing the overall aesthetic of your architectural designs.

    Available in four sophisticated finishes—Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, and PVD Matte Black—our spigots can also be customized to match your specific aesthetic vision. Discover the perfect blend of functionality, durability, and style with EAC Adjustable Edge Mount Spigots, the ideal choice for architects looking to elevate their frameless glass railing projects.

    Specification
    • Spigot Height: 310mm

      Spigot Width: 42mm

      Spigot Depth: 82mm

      Spigot Material: Duplex 2205 low carbon ultra-marine grade stainless steel

      Compatible glass panel thickness: 12-17.52 mm 

      Available Spigot finishes: Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, PVD Matte Black, Custom finishes available 

    Technical specification
    • Unique ref.EAC-Adjustable-Edge-Mount--Spigot
    • Product familyGlass Railing System
    • Product groupTilt-Lock™ Adjustable Spigots
    • TypeBuilding Material
    • Date of publishing2024-10-22
    • Edition number1
    • Height (mm)310
    • Width (mm)42
    • Depth (mm)82
    Related
    • Material mainStainless steel
    • Material secondaryTempered glass
    • Weight Net (Kg)2.99
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States