Publish your products
EAC Adjustable Side Mount Spigot - Glass Railing
EAC Adjustable Side Mount Spigot - Glass Railing

    EAC Adjustable Side Mount Spigot - Glass Railing

    The EAC Adjustable Side Mount Spigots—your premier solution for frameless glass railings, especially on balconies and stair applications. These spigots are designed to be mounted off the edge of a balcony, making them completely hidden from view, delivering an uninterrupted, frameless aesthetic. Leveraging advanced Tilt-Lock™ adjustable technology, they offer a precise 2° tilt adjustment both front and back, ensuring unparalleled flexibility on-site. The innovative friction-fit design eliminates the need for holes in the glass panels, facilitating easy vertical adjustments to guarantee perfectly level frameless glass railing installations. This design streamlines the installation process, reduces costs, and minimizes margin for error.

    Constructed from Duplex 2205 low-carbon, ultra-marine grade stainless steel, the EAC Side Mount Spigots are engineered for enduring performance in any environment, ensuring your frameless glass railings maintain their pristine appearance for a lifetime.

    Available in four sophisticated finishes—Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, and PVD Matte Black—Additionally, we offer custom finishing options on all our Spigots to match your aesthetic vision. Discover the perfect blend of functionality, durability, and style with EAC Adjustable Side Mount Spigots.

    Specification
    • Spigot Height: 150mm

      Spigot Width: 48mm

      Spigot Depth: 89mm 

      Spigot Material: Duplex 2205 low carbon ultra-marine grade stainless steel

      Compatible glass panel thickness: 12-17.52 mm 

      Available Spigot finishes: Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, PVD Matte Black, Custom finishes available 

    Technical specification
    • Unique ref.EAC-Adjustable-Side-Mount--Spigot
    • Product familyGlass Railing System
    • Product groupTilt-Lock™ Adjustable Spigots
    • TypeBuilding Material
    • Date of publishing2024-09-23
    • Edition number1
    • Height (mm)150
    • Width (mm)48
    • Depth (mm)89
    Related
    • Material mainStainless steel
    • Material secondaryTempered glass
    • Weight Net (Kg)2.81
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States