Publish your products
EAC Adjustable Top Mount Spigot - Glass Railing
EAC Adjustable Top Mount Spigot - Glass Railing
EAC Adjustable Top Mount Spigot - Glass Railing
EAC Adjustable Top Mount Spigot - Glass Railing

    EAC Adjustable Top Mount Spigot - Glass Railing

    Introducing the EAC Adjustable Top Mount Spigots—your premier solution for frameless glass railings, especially in stair applications. These spigots leverage advanced Tilt-Lock™ adjustable technology, offering a precise 2° tilt adjustment both front and back, ensuring unparalleled flexibility on-site. The innovative friction-fit design eliminates the need for holes in the glass panels, facilitating easy vertical adjustments to guarantee perfectly level frameless glass railing installations. This design not only streamlines the installation process but also reduces costs and minimizes margin for error.

    Constructed from Duplex 2205 low-carbon, ultra-marine grade stainless steel, the EAC Top Mount Spigots are engineered for enduring performance in any environment, maintaining the pristine appearance of your frameless glass railings for a lifetime.

    Available in four sophisticated finishes—Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, and PVD Matte Black—Additionally, we offer custom finishing options on all our Spigots to match your aesthetic vision. Discover the perfect blend of functionality, durability, and style with EAC Adjustable Top Mount Spigots.

    Specification
    • Spigot Height: 160mm

      Spigot Width: 96mm

      Spigot Material: Duplex 2205 low carbon ultra-marine grade stainless steel

      Compatible glass panel thickness: 12-17.52 mm 

      Available Spigot finishes: Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, PVD Matte Black, Custom finishes available 

    Technical specification
    • Unique ref.EAC-Adjustable-Top-Mount--Spigot
    • Product familyGlass Railing System
    • Product groupTilt-Lock™ Adjustable Spigots
    • TypeBuilding Material
    • Date of publishing2024-09-04
    • Edition number1
    • Height (mm)160
    • Width (mm)96
    • Depth (mm)160
    Related
    • Material mainStainless steel
    • Material secondaryTempered glass
    • Weight Net (Kg)2.27
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States