Publish your products
EAC Adjustable Top Mount Center Concealed Spigot - Glass Railing
EAC Adjustable Top Mount Center Concealed Spigot - Glass Railing

    EAC Adjustable Top Mount Center Concealed Spigot - Glass Railing

    Enhance your frameless glass railings with the EAC Top Mount Center Concealed Spigot. This sleek spigot features a center concealed fastening system that hides fasteners for a modern aesthetic.


    Designed with Tilt-Lock™ adjustable technology, it offers precise 2° tilt adjustments, ensuring flexibility during the installation of your frameless glass railings. The innovative friction-fit design eliminates the need for drilling, allowing for easy vertical adjustments and perfectly level installations, reducing costs and minimizing errors.

    Constructed from Duplex 2205 low-carbon, ultra-marine grade stainless steel, these spigots promise lasting durability in any environment, keeping your frameless glass railings looking pristine. Available in four elegant finishes—Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, and PVD Matte Black—with custom options to suit your style.

    Discover the perfect blend of functionality and sophistication with EAC Top Mount Center Concealed Spigots for your frameless glass railings.

    Specification
    • Spigot Height: 155mm

      Spigot Width: 42mm

      Spigot Depth: 82mm 

      Spigot Material: Duplex 2205 low carbon ultra-marine grade stainless steel

      Compatible glass panel thickness: 12-17.52 mm 

      Available Spigot finishes: Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, PVD Matte Black, Custom finishes available 

    Technical specification
    • Unique ref.EAC-Adjustable-Top-Mount-Center-Concealed-Spigot
    • Product familyGlass Railing System
    • Product groupTilt-Lock™ Adjustable Spigots
    • TypeBuilding Material
    • Date of publishing2024-10-02
    • Edition number1
    • Height (mm)155
    • Width (mm)42
    • Depth (mm)82
    Related
    • Material mainStainless steel
    • Material secondaryTempered glass
    • Weight Net (Kg)2
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States