Publish your products
EAC Adjustable Top Mount LED Spigot - Glass Railing
EAC Adjustable Top Mount LED Spigot - Glass Railing
EAC Adjustable Top Mount LED Spigot - Glass Railing
EAC Adjustable Top Mount LED Spigot - Glass Railing

    EAC Adjustable Top Mount LED Spigot - Glass Railing

    EAC Adjustable Top Mount LED Spigots provide a sophisticated solution for illuminating frameless glass railings, serving as both an elegant design element and a safety feature for low-light environments. These LED-Ready Top Mount Spigots are specifically designed for frameless glass railing installations, equipped with advanced Tilt-Lock™ adjustable technology. This technology allows for precise 2° tilt adjustments in both forward and backward directions, delivering unmatched flexibility during on-site for perfect installation of your frameless glass railings.

    The innovative friction-fit design of these top mount spigots eliminates the need for drilled holes in glass panels, enabling seamless vertical adjustments that guarantee perfectly level frameless glass railing installations. This user-friendly design not only simplifies the installation process of frameless glass railings but also reduces overall costs and minimizes potential errors.

    Crafted from Duplex 2205 low-carbon, ultra-marine grade stainless steel, the EAC Top Mount Spigots are built for exceptional durability, preserving the flawless aesthetics of frameless glass railings for a lifetime in any setting.

    Available in Satin Stainless Steel, Powder-Coated Black, and an unlimited range of custom finishes, these top mount spigots complement your unique design vision while enhancing the beauty and safety of your frameless glass railings.




    Specification
    • Spigot Height: 162mm

      Spigot Width: 102mm 

      Spigot Depth: 102mm

      Spigot Material: Duplex 2205 low carbon ultra-marine grade stainless steel

      Compatible glass panel thickness: 12-15 mm 

      Available Spigot finishes: Satin Stainless Steel, Powder Coated Black, Custom finishes available 

    Technical specification
    • Unique ref.EAC-Adjustable-Top-Mount-LED-Spigot
    • Product familyGlass Railing System
    • Product groupTilt-Lock™ Adjustable Spigots
    • TypeBuilding Material
    • Date of publishing2024-11-04
    • Edition number1
    • Height (mm)162
    • Width (mm)102
    • Depth (mm)102
    Related
    • Material mainStainless steel
    • Material secondaryTempered glass
    • Weight Net (Kg)2.27
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States