Publish your products
EAC LumaRail™ LED Handrail System
EAC LumaRail™ LED Handrail System
EAC LumaRail™ LED Handrail System

    EAC LumaRail™ LED Handrail System

    LumaRail™ – Illuminate Safety and Style for Any Space

    Elevate your designs with LumaRail™, the ultimate LED handrail solution crafted to enhance safety and aesthetics in homes, buildings, and commercial spaces. Designed with architects in mind, LumaRail™ delivers 16 feet (4877mm) of integrated LED lighting, perfectly highlighting safety rails and illuminating critical walkways.

    Engineered for versatility, LumaRail™ offers lighting housed in an aluminum channel that can be concealed within both stainless-steel handrails and wood handrails, giving you the flexibility to match any design aesthetic. All wiring is discreetly concealed through the handrail brackets, ensuring a clean, seamless appearance.

    With premium SS316 stainless steel hardware available in Satin or Graphite Black finishes (custom finishes available), LumaRail™ combines durability and timeless elegance. Its certified indoor Electrical Kit ensures reliable performance, creating safer, more accessible environments for all.

    Adaptable to any project, LumaRail™ integrates effortlessly into your vision, providing both practical safety and striking design. Illuminate spaces with purpose and sophistication—choose LumaRail™ to light the way forward.




    Specification
      • LED Strip: 
        • 4200 K 
        • 24V Power Supply (Dimmable)
        • 4877mm (16ft) length
      • Hardware
        • SS316 Grade Stainless Steel
        • Satin Finish or Graphite Black Finish (Custom Finishes available)
    Technical specification
    • Unique ref.EAC-LumaRail-LED-Handrail-System
    • Product familyRailings
    • Product groupLED Handrail Systems
    • TypeBuilding Material
    • Date of publishing2025-01-16
    • Edition number1
    • Height (mm)24
    • Width (mm)4877
    • Depth (mm)24
    Related
    • Material mainAluminium
    • Weight Net (Kg)2.63
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit