Publish your products
EAC Standard Top Mount 10" Spigot - Glass Railing
EAC Standard Top Mount 10" Spigot - Glass Railing
EAC Standard Top Mount 10" Spigot - Glass Railing

    EAC Standard Top Mount 10" Spigot - Glass Railing

    Introducing the EAC Standard Top Mount 10" Spigots, our strongest Spigot option for Frameless Glass Railings. Featuring a substantial 5" base and engineered to accommodate glass thicknesses from 12mm to 17.52mm, these spigots uphold rigorous standards of durability and aesthetics. Crafted from Duplex 2205 low carbon ultra-marine grade stainless steel, they boast exceptional corrosion resistance, more than double the yield strength, and 20% higher tensile strength compared to conventional 316 grade stainless steel.

    Designed for demanding environments like coastal regions and chlorinated pools, our spigots ensure enduring performance in frameless glass railing installations. The innovative friction system simplifies glass panel installation without the need for drilling, offering vertical adjustment for precise alignment. Equipped with an adjustable leveling plate featuring 4 adjustment screws, our spigots maintain stability on uneven surfaces, ensuring a perfectly level and secure frameless glass railing system.


    Specification
    • Spigot Height: 254mm

      Spigot Width: 128mm

      Spigot Material: Duplex 2205 low carbon ultra-marine grade stainless steel

      Compatible glass panel thickness: 12-17.52mm

      Available Spigot finishes: Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, PVD Gold, Custom finishes available 

    Technical specification
    • Unique ref.EAC-Standard-Top-Mount-10-Spigot
    • Product familyGlass Railing System
    • Product groupStandard Spigots
    • TypeBuilding Material
    • Date of publishing2024-07-29
    • Edition number1
    • Height (mm)254
    • Width (mm)128
    • Depth (mm)254
    Related
    • Material mainStainless steel
    • Material secondaryTempered glass
    • Weight Net (Kg)3.55
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States