Publish your products
EAC M6L Series Commercial Base Shoe - Glass Railing
EAC M6L Series Commercial Base Shoe - Glass Railing
EAC M6L Series Commercial Base Shoe - Glass Railing
EAC M6L Series Commercial Base Shoe - Glass Railing
EAC M6L Series Commercial Base Shoe - Glass Railing

    EAC M6L Series Commercial Base Shoe - Glass Railing

    Our EAC M6L series Top Mount Base Shoe features patented TILT-LOCK™ technology, which allows a 2° front and back tilt of the Glass within the Shoe, giving you faster and easier installation with exact alignment every time. This is all achievable from one side, making your projects more efficient. TILT-LOCK™ Adjustable Base Shoes are Ready-to-Install with pre-drilled customizable holes and fully concealed components, offering a clean, finished, and perfectly aligned look for any frameless glass railing application.

    Our M6L Series Top Mount Base Shoe was meticulously crafted to offer unrivaled versatility and strength, making it the ideal choice for top mount frameless glass railing applications. The M6L offers a critical advantage for concrete substrate connections: adequate edge distance for connecting holes. This feature is essential for ensuring the structural integrity and durability of your installations, so you can trust that your connections will be secure and long-lasting.

    Our M6L Series Top Mount Base Shoe was designed and engineered to comply with regulations in public spaces that support crowds of people or strong wind loads, making it the ideal choice for unobstructed views in any commercial frameless glass railing application.

    Specification
    • Base Shoe Length: 10ft (Custom lengths available).

      Base Shoe material: Alkaline anodized aluminum 6063 T6.

      Glass Thickness: Suitable for 19-26.52mm glass.

      Base Shoe Applications: Top Mount

      Cladding Options: Top Mount

      Cladding Finishes: Brushed Clear Anodized Aluminum, Brushed Black Anodized Aluminum, 316 Grade Satin Stainless Steel.

      Curved Base Shoe: Base Shoes could be formed to support curved Glass Panels (Special order only).

    Technical specification
    • Unique ref.M6L-Tilt-Lock-Top-Mount-Base-Shoe
    • Product familyGlass Railing System
    • Product groupTilt-Lock™ Base Shoes
    • TypeBuilding Material
    • Date of publishing2024-04-01
    • Edition number1
    • Height (mm)100
    • Width (mm)151
    • Depth (mm)100
    Related
    • Material mainAluminium
    • Material secondaryStainless steel 316
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States