Publish your products
EAC HD Series Glass Spider Fittings
EAC HD Series Glass Spider Fittings
EAC HD Series Glass Spider Fittings
EAC HD Series Glass Spider Fittings
EAC HD Series Glass Spider Fittings

    EAC HD Series Glass Spider Fittings

    Our HD Series Glass Spider Fittings are precision-engineered to provide superior structural support for modern architectural glazing. These glass spider fittings are manufactured from high-strength 2205 stainless steel, offering significantly higher corrosion resistance and yield strength compared to standard 316 grade. Designed for heavy-duty applications, these glass spider fittings ensure a clean, unobtrusive appearance for high-performance building envelopes.

    Key Applications

    Glass Canopies/Window Awnings: Our hardware is the industry standard for securing glass canopies, providing the necessary load-bearing capacity for overhead glazing. These systems, frequently specified as glass awnings or window awnings, require durable connections to manage wind and snow loads. Whether designing commercial entrances with large-scale glass canopies or residential window awnings, our fittings offer the streamlined aesthetic and safety required for all glass canopies. These glass awnings and window awnings provide critical solar shading and protection while maintaining a minimal architectural footprint. Architects can easily specify our hardware for glass awnings and window awnings to ensure structural consistency across all overhead glazing and exterior shielding.

    Glass Facades: Engineering expansive glass facades requires hardware that minimizes visual interference while maximizing structural integrity. Our spider fittings are purpose-built for glass facades, allowing for large-format glass panels with minimal point-fixings. By specifying our HD Series for glass facades, you achieve a sophisticated, all-glass aesthetic that meets modern design aesthetics and structural requirements.

    Glass Partitions: Create open-concept interiors with glass partitions that utilize our minimal-footprint hardware. These fittings allow for the creation of secure, light-filled glass partitions in commercial office spaces or luxury residential projects. Incorporating our hardware into your glass partitions ensures a durable, high-end finish that complements modern interior design.

    Specification
    • Material: Duplex 2205 Ultra Marine-Grade Stainless Steel

      Available Configurations: 1-arm, 2-arm,3-arm & 4-arm Spider option

      Application: Ideal for Glass Facades, Glass Canopies, and Interior Glass Partitions.

      Overall Offset: 70mm [2 3/4"]

      Finish: Satin Stainless Steel

    Technical specification
    • Unique ref.glass-spider-fittings
    • Product familyGlass Hardware
    • Product groupGlass Facade & Canopy
    • TypeBuilding Material
    • Date of publishing2026-07-16
    • Edition number1
    • Height (mm)200
    • Width (mm)200
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryWindows - Awning Window
    • IFC classificationDiscrete Accessory
    • Uniclass 2015 CodeSs_30_40_34_60
    • Uniclass 2015 DescriptionPoint-fixed structural glass canopy systems
    • CSI MasterFormat 2014 Code08 44 26.19
    • CSI MasterFormat 2014 TitlePoint Supported Structural Glass
    • OmniClass Number23-13 33 27 13 11
    • OmniClass TitleStructural Glass Curtain Walls