Publish your products
EAC T3 Series 1.5" Square Adjustable Standoffs - Glass Railing
EAC T3 Series 1.5" Square Adjustable Standoffs - Glass Railing
EAC T3 Series 1.5" Square Adjustable Standoffs - Glass Railing
EAC T3 Series 1.5" Square Adjustable Standoffs - Glass Railing

    EAC T3 Series 1.5" Square Adjustable Standoffs - Glass Railing

    Our sleek EAC 1.5" T3 Adjustable Lockable Square Standoffs featuring Tilt-Lock™ Technology are our slimmest option, ideal for residential settings looking for elegant frameless glass railing solutions. Available in Satin finish, Powder Coated Black, PVD Graphite Black, Matte Black, and Gold or any custom finish.

    Our T3 Series Standoffs have been engineered with Tilt-Lock™ Technology enabling 3D Adjustability and allowing for vertical, horizontal, and front to back alignment of glass panels, for easier and incredibly precise alignment every time. They also feature an Internal Locking Mechanism with a clean design that conceals the threads in the spacer.

    Features

    • Increased range of glass sizes from 10-16mm, suitable for residential projects.
    • Locking System secures standoff in adjusted position, preventing misalignment once cap is assembled or
      disassembled.
    • 3D Adjustability allows +/-3° tilt of glass railings, while the slot hole provides vertical and horizontal adjustment
      allowing for more fastening options.
    • Duplex 2205 ultra marine grade stainless steel, solid material.
    • Designed by EAC and fully engineered for the National Building Code of Canada.
    • Cap and Threaded Rod come as one cast piece for superior strength.
    • Patented in Canada (313 8408), and U.S. (118 41043)
    Specification
    • Diameter = 1.5"

      Length = 1 1/2" - 1 3/4" 

      Glass Thickness = 10 - 16 mm

      Glass Hole Size = 3/4"

      Material = Duplex 2205

      Available Finishes = Satin Stainless Steel, Powder Coated Black, PVD Graphite Black, PVD Gold, Custom Finishes Available.

    Technical specification
    • Unique ref.tilt-lock-1-5-square-adjustable-glass-standoffs
    • Product familyGlass Railing System
    • Product groupTilt-Lock™ Adjustable Standoffs
    • TypeBuilding Material
    • Date of publishing2024-07-05
    • Edition number1
    • Width (inches)1.5
    Related
    • Material mainStainless steel
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit