Publish your products
Monaco Frameless Dual Sliding Shower Door
Monaco Frameless Dual Sliding Shower Door
Monaco Frameless Dual Sliding Shower Door
Monaco Frameless Dual Sliding Shower Door
Monaco Frameless Dual Sliding Shower Door
Monaco Frameless Dual Sliding Shower Door
Monaco Frameless Dual Sliding Shower Door
Monaco Frameless Dual Sliding Shower Door
Monaco Frameless Dual Sliding Shower Door

    Monaco Frameless Dual Sliding Shower Door

    MONACO TWINGLIDE FRAMELESS DUAL SLIDING SHOWER DOOR

    Our Twinglide Series consists of frameless barn door style showers that have both doors operable, which are great options when shower heads and control valves are on opposite walls.

    Specification
    • Features

      🔹 Sizing

        • Standard and custom sizes available

        🔹 Glass
        • Standard: 3/8″ (10mm) clear tempered glass
        • Optional glass types: ultra-clear (low iron) tempered, rain tempered
        • Optional EnduroShield coating – reduces cleaning time by up to 90%

        🔹 Hardware
        • Anodized aluminum top track
        • (8) 45mm dual-sided rollers
        • Up to 3/8″ out-of-plumb adjustability
        • Door grippers integrated into wall brackets
        • Available finishes: Chrome, Matte Black, Brushed Nickel

        🔹 Handles & Towel Bars
        • Includes (2) 19″ flat-style handles with knob on back side for interior grip
        • No towel bar options specified

        🔹 Seals & Diverters
        • Includes dual water diverter sets: one aluminum, one polycarbonate

        🔹 Configurations

          • Available in two configurations
          • Compatible with interior or exterior sliding installations
        Technical specification
        • Unique ref.monaco
        • Product familyTwinglide Series
        • Product groupDouble Sliding Door
        • TypeObject (single object)
        • Date of publishing2025-12-01
        • Edition number1
        Related
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategorySanitary - Shower doors
        • IFC classificationDoor
        • ETIM CodeEC010962
        • ETIM NameShower door
        • Uniclass 2015 CodeSs_25_30_20_32
        • Uniclass 2015 DescriptionFrameless glass door systems
        • CSI MasterFormat 2014 Code10 28 19.16
        • CSI MasterFormat 2014 TitleShower Doors
        • OmniClass Number23-17 11 23 13
        • OmniClass TitleSliding All Glass Doors

        Region availability

        North America
        Anguilla
        Antigua and Barbuda
        Aruba
        Barbados
        Belize
        Bermuda
        British Virgin Islands
        Canada
        Caribbean Netherlands
        Cayman Islands
        Collectivity of Saint Martin
        Costa Rica
        Cuba
        Curaçao
        Dominica
        Dominican Republic
        El Salvador
        Greenland
        Grenada
        Guadeloupe
        Guatemala
        Haiti
        Honduras
        Jamaica
        Martinique
        Mexico
        Montserrat
        Nicaragua
        Panama
        Puerto Rico
        Saint Kitts and Nevis
        Saint Lucia
        Saint Pierre and Miquelon
        Saint Vincent and the Grenadines
        Saint-Barthélemy
        Sint Maarten
        The Bahamas
        Trinidad and Tobago
        Turks and Caicos Islands
        U.S. Virgin Islands
        United States