Publish your products
Traditional Dual Sliding Shower Door
Traditional Dual Sliding Shower Door
Traditional Dual Sliding Shower Door
Traditional Dual Sliding Shower Door
Traditional Dual Sliding Shower Door
Traditional Dual Sliding Shower Door
Traditional Dual Sliding Shower Door
Traditional Dual Sliding Shower Door
Traditional Dual Sliding Shower Door

    Traditional Dual Sliding Shower Door

    TRADITIONAL TWINGLIDE DUAL SLIDING SHOWER DOOR

    Our Twinglide Series consists of frameless barn door style showers that have both doors operable, which are great options when shower heads and control valves are on opposite walls.

    Specification
    • Features

      🔹 Sizing

      • Standard and custom sizes available

      🔹 Glass

      • Standard: 3/8" (10mm) clear tempered glass
      • Optional: rain tempered glass
      • Optional EnduroShield coating to reduce cleaning time by up to 90%

      🔹 Hardware

      • Anodized aluminum top track, wall jambs, and bottom sill
      • (4) hanger roller brackets enclosed inside top track
      • Up to 3/8" out-of-plumb adjustability
      • Finishes: Chrome, Matte Black, Brushed Nickel

      🔹 Handles & Towel Bars

      • Includes (1) 24" round-style towel bar with bumper knob on back side
      • Includes (1) back-to-back bumper knob

      🔹 Seals & Diverters

      • Dual water diverter sets: aluminum and polycarbonate

      🔹 Configurations

      • Left or right sliding door options
    Technical specification
    • Unique ref.traditional
    • Product familyTwinglide Series
    • Product groupDouble Sliding Door
    • TypeObject (single object)
    • Date of publishing2025-12-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower doors
    • IFC classificationDoor
    • ETIM CodeEC010962
    • ETIM NameShower door
    • Uniclass 2015 CodeSs_25_30_20_32
    • Uniclass 2015 DescriptionFrameless glass door systems
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States