Publish your products
Simulated Marble Shower Pans
Simulated Marble Shower Pans
Simulated Marble Shower Pans

    Simulated Marble Shower Pans

    Eurotech’s Simulated Marble Shower Pans and Walls deliver an exceptional blend of beauty and performance. Engineered to be stronger yet lighter, these panels are heat-, chemical-, moisture-, fire-, and corrosion-resistant, ensuring long-term value with easy maintenance and no grout—no mess installation. Designed for versatility, they’re available in 1/8-inch or 1/4-inch thickness, and as 2- or 3-wall sets, in a range of elegant finishes—from Full Smooth White and Subway Tile Marble White to matte styles like Herringbone, Wood Grain, Hexagon, Striped Rock, Slate Stone, and Wave. These solutions offer customizable aesthetics, cost-effectiveness, and sustainable performance for hospitality and commercial applications.

    • Stronger Yet Lighter
    • Built to Last
    • Heat & Chemical Resistant
    • Zero Grout. Zero Mess
    • Moisture, Fire & Corrosion Resistant
    • Easy Maintenance
    • Customizable Aesthetics
    • Long-Term Value
    • Cost-Effective for Projects
    • Sustainable Choice
    Specification
    • Simulated Marble Shower Base — Square Drain

      • Material: Simulated marble composite
      • Color: White
      • Texture: Glossy
      • Configuration: Left drain & right drain options available
      • Dimensions:
        • 60" x 30" x 4"
        • 60" x 32" x 4"

      Simulated Marble Shower Base — Round Drain

      • Material: Simulated marble composite
      • Color: White
      • Texture: Glossy
      • Configuration: Left drain & right drain options available
      • Certifications: UPC certified through IAPMO
      • Dimensions:
        • 60" x 30" x 4"
        • 60" x 32" x 4"

      Simulated Marble Shower Base — Linear Drain

      • Material: Simulated marble composite
      • Color: White
      • Texture: Glossy
      • Configuration: Left drain & right drain options available
      • Dimensions:
        • 48" x 32" x 4"
        • 48" x 36" x 4"
        • 60" x 30" x 4"
        • 60" x 32" x 4"
        • 60" x 34" x 4"
        • 60" x 36" x 4"
    Technical specification
    • Unique ref.simulated-marble-shower-pans
    • Product familySimulated Marble
    • Product groupShower Pans and Walls
    • TypeObject (single object)
    • Date of publishing2025-12-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 25
    • OmniClass TitleShower Screens

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States