Publish your products
Single Piece Roll-in Shower Pan - 63” X 32 ½” Exterior Dimensions
EverFab

Single Piece Roll-in Shower Pan - 63” X 32 ½” Exterior Dimensions

A 63” x 32-1/2” roll-in shower pan, designed for durability and compliance with accessibility standards.

Specification
  • Shower Stall:

    1. Model: No. SP6332A

    2. Description: One-piece roll-in type shower pan

    3. Exterior dimensions: 63 inches wide x 31-1/2 inches deep x 6 inches high

    4. Rough-in: +1/8” -0” nominal dimensions

    5. Threshold: [Standard] [Low Profile] [No-Recess], [Custom] Threshold Detail

    6. Optional Accessories: Furnish with [shower drain], [T-shaped EverDam]. If applicable, please indicate location of additional

    accessories on drawing

    7. Accessory Finish: [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom

Technical specification
  • Unique ref.sp6332a
  • Product familyANSI A - ADA - CA Title 24
  • Product groupSP6332A
  • TypeObject (single object)
  • Date of publishing2026-01-07
  • Edition number1
  • Height (inches)4.12
  • Width (inches)62
  • Depth (inches)36
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)50
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationBuilding Element
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
United States