Publish your products
Single Piece Roll-in Shower Pan - 63” x 42” Exterior Dimensions
EverFab

Single Piece Roll-in Shower Pan - 63” x 42” Exterior Dimensions

This 63” x 42” roll-in shower base is ideal for senior living applications and complies with ADA, ANSI A117.1, CA Title 24, and other major accessibility standards.

Specification
  • Shower Stall:

    1. Model: No. SP6342A

    2. Description: One-piece roll-in type shower pan

    3. Exterior dimensions: 63”W x 41-5/8”D x 6-3/8”H

    4. Rough-in: +1/8” -0” nominal dimensions

    5. Threshold: No Recess Threshold Detail

    6. Optional Accessories: Furnish with[shower drain], [T-shaped EverDam]. If applicable, please indicate location of additional accessories on drawing

    7. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom

Technical specification
  • Unique ref.sp6342a
  • Product familyANSI A - ADA - CA Title 24
  • Product groupSP6342A
  • TypeObject (single object)
  • Date of publishing2026-01-07
  • Edition number1
  • Height (inches)4.12
  • Width (inches)62
  • Depth (inches)36
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)50
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationBuilding Element
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
United States