Publish your products
5' Single-Piece Tub Shower with Simulated Tile - 60" x 31" Exterior Dimensions
EverFab

5' Single-Piece Tub Shower with Simulated Tile - 60" x 31" Exterior Dimensions

This one-piece tub shower stall with simulated tile is constructed from two layers of a hand-rolled, fiberglass-reinforced composite, an intermediate layer of polyester spray core, and an unsaturated polyester gel coat finish. The 6 inch x 24 inch simulated tile offers class and comfort in an ADA compliant design. EverFab’s reinforced bottom plate and reinforced composite core material make for a sturdy unit that’s ideal for placement of grab bars and seat.

  • Fully reinforced with EverFab’s unique composite core material which allows for factory or field installation of ADA compliant grab bars and sea
  • A weight of approximately 135 pounds
  • Gel coat and fiberglass composite
  • 30-year limited warranty

This One-piece ADA ready tub-shower stall with above floor plumbing and simulated 6”x24” tiles

Specification
  • Model: No. TS6030T624A

    • Description: One-piece tub-shower stall with reinforcing bottom plate, slip-resistant floor, 6”x24” simulated tile, and inorganic composite reinforcement for field installation of grab bars and seat
    • Exterior dimensions: 60”W x 31”D x 78”H
    • Rough-in: +1/8” -0” nominal dimensions
    • Accessory Configuration:[A0], [A1]
    • Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower
    • slide-bar kit], [EverFab tub-wrap], [shower drain]. If applicable, please indicate location of additional accessories on drawing
    • Accessory Style: [Standard Thru-Bolted], [Flanged], [Anti-Ligature], [Custom]
    • Accessory Finish: [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]
Technical specification
  • Unique ref.ts6030t624a
  • Product familyANSI A - ADA - CA Title 24
  • Product groupTS6030T624A
  • TypeObject (single object)
  • Date of publishing2025-11-20
  • Edition number1
  • Height (inches)78
  • Width (inches)60
  • Depth (inches)30
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)135
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationBuilding Element
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
United States