Publish your products
Excis LED
Excis LED
Excis LED
    Fagerhult

    Excis LED

    Description:

    Excis has been developed for sports centres with ball protection certification per VDE 0710-13. Available with different lumen packages and provides a good, glare-free light even from greater heights.

    Body of white enamelled aluminium (RAL 9016). The outer end caps are in polycarbonate.


    Key Features:
    Lumen: 6200lm, 6300lm, 6500lm, 6600lm, 11000lm, 11200lm, 11600lm, 11800lm, 19800lm, 19900lm, 20100lm, 20300lm, 20500lm, 20900lm
    Colour temperature: 3000K, 4000K
    Light distribution: Medium Beam, Wide Beam, Asymmetrical
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK: 08
    Standard Colours: White
    Available Light control: DALI/Phase-pulse

    Specification
    • Specification

      Dimension: 94, 324, 1156
      Weight: 9.000 kg, 9 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Surface mounted, tube fitting, wire or adjustable ceiling bracket.

      Louvre
      Optical line prism that gives glare-free light at the relevant angles.

      Optics

    Technical specification
    • Unique ref.Excis
    • TypeObject (single object)
    • Date of publishing2026-05-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted