Zkye 55 G2 SpotlightZkye 55 G2 SpotlightZkye 55 G2 SpotlightZkye 55 G2 Spotlight
View previous images
View next images
Fagerhult

Zkye 55 G2 Spotlight

Description:

A rail-mounted, Ø 55 mm spotlight for directional light. Deep reflector for optimal light comfort and and good light distribution.

Standard white (RAL 9016) or black (RAL 9005).


Key Features:
Lumen: 1000lm, 1100lm, 1200lm, 1300lm
Colour temperature: 2700K, 3000 BBBLK
Light distribution: Narrow Beam, Medium Beam, Wide Beam
Voltage: 220-240V
CRI: 90
IP: 20
IK:
Standard Colours: White, Black
Available Light control: DALI, e-Sense Stage in-track driver

Specification
  • Specification

    Dimension: 171, 55, 171 | 171, 55, 260 | 171, 55, 231
    Weight: 0.4 kg
    SDCM: 2, 3
    LED driver, h/max failure: 100000/10
    Tilt: 90
    Turn: 360


    Connection:

    Installation
    Mounted on 3-phase rail or Control Track (DALI).

    Louvre


    Optics

Technical specification
  • Unique ref.Zkye_55_G2_Spotlight
  • Collection setIndoor
  • CollectionSpotlight
  • TypeObject (single object)
  • Date of publishing2022-02-12
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-25 59 13 17
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe North America Asia Africa Oceania South America
Austria
Barbados
Afghanistan
Egypt
American Samoa
Argentina
Belgium
Greenland
Bahrain
Burkina Faso
Australia
Bosnia and Herzegovina
Guatemala
Israel
Eritrea
New Zealand
Bulgaria
United States
Kuwait
Ethiopia
Croatia
Lebanon
Nigeria
Czech Republic
Oman
South Africa
Denmark
Qatar
Estonia
Saudi Arabia
Faroe Islands
Turkey
Finland
United Arab Emirates
France
Armenia
Germany
China
Greece
India
Hungary
Japan
Iceland
Laos
Ireland
Macau
Italy
Malaysia
Latvia
Singapore
Lithuania
South Korea
Luxembourg
Taiwan
Malta
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Åland Islands