Publish your products
Globia Classic
Globia Classic
Globia Classic
Globia Classic
Globia Classic
Globia Classic
Globia Classic
Globia Classic
Globia Classic
    Fagerhult

    Globia Classic

    Description:

    A round beam decorative luminaire in three sizes for entrances and stairwells, for example.

    Ceiling cup in white or black ABS plastic. Luminaire fitting in white (RAL 9016 G7). Frosted opal glass globe or acrylic, PMMA.
    Supplied with fabric cord. Ø 300 mm: 2.0 m. Ø 400–450 mm: 2.5 m.


    Key Features:
    Lumen: 2750lm, 3100lm, 3200lm, 6050lm, 6100lm
    Colour temperature: 3000K, 4000K
    Light distribution: Round beam
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: Black, White
    Available Light control: DALI/Phase-pulse

    Specification
    • Specification

      Dimension: 300, 450, | 400, 550, | 450, 600,
      Weight: 2.900 kg, 5.000 kg, 6.000 kg, 2.400 kg, 2.700 kg, 4.800 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Two-point suspension c.t.c 70 mm or track assembly in Control track.

      Louvre


      Optics

    Technical specification
    • Unique ref.Globia_Classic
    • TypeObject (single object)
    • Date of publishing2026-05-05
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant