Publish your products
Pozzo Scale Pendant
Pozzo Scale Pendant
Pozzo Scale Pendant
Pozzo Scale Pendant
Pozzo Scale Pendant
Pozzo Scale Pendant
Pozzo Scale Pendant
Pozzo Scale Pendant
Pozzo Scale Pendant
    Fagerhult

    Pozzo Scale Pendant

    Description:

    A suspended luminaire in three sizes with Delta or Opal diffuser.

    Metal housing with white (RAL 9016) or black (RAL 9005) structured finish.


    Key Features:
    Lumen: 2200lm, 2300lm, 2400lm, 3500lm, 3600lm, 3700lm, 3900lm, 4000lm, 4100lm, 5800lm, 5900lm, 6000lm, 6100lm, 8000lm, 8400lm, 8900lm, 9000lm, 9100lm, 9300lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct/indirect, Direct
    Voltage: 220-240V
    CRI: 80, 90
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: DALI/Phase-pulse

    Specification
    • Specification

      Dimension: 500, 52, | 650, 52, | 850, 62,
      Weight: 2.9 kg, 3.900 kg, 8.400 kg, 3.7 kg, 5.7 kg, 10.700 kg, 3.3 kg, 4.900 kg, 4.2 kg, 6.5 kg, 11.400 kg, 13.900 kg, 4.200 kg, 6.400 kg, 14.500 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Top point suspension in ceiling cup, c/c 48 mm. Height adjustment is made via friction lock. The ceiling cup can be mounted on sloping ceilings with a gradient of up to 20 degrees.

      Louvre
      Opal – plate in opal acrylic (PMMA).
      Delta – microprism louvre in acrylic (PMMA.).


      Optics

    Technical specification
    • Unique ref.Pozzo_Scale_Pendant
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant